Clamping Nuts self-locking

EH 25030.

Clamping nuts are used for rotating parts, especially for reversible shafts, for example for fixing the grinding wheel. The compact construction ensures a safe function and allows quick installation using a face wrench.

Compared with other backup methods, the clamping nut has the following advantages:

  • Self-locking (even with changing direction of rotation of the shaft)
  • Easy installation / dismantling
  • Also for repetitive clamping operations

Your selection resulted in 2 hits

d1 [mm]
d2 [mm]
d3 [mm]
h [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
40 mm
d3 [mm]:
4.1 mm
h [mm]:
8.5 mm
l [mm]:
32 mm
Article-No.:
25030.0020
CAD
Documents
Clamping Nuts
  • d1: M20 x 1,5 mm
  • d2: 40 mm
  • d3: 4.1 mm
  • h: 8.5 mm
  • l: 32 mm
  • Weight: 58 g
show article view
Clamping Nuts
d1 [mm]:
M20 x 1,5 mm
d2 [mm]:
50 mm
d3 [mm]:
4.1 mm
h [mm]:
8.5 mm
l [mm]:
32 mm
Article-No.:
25030.0021
CAD
Documents
Clamping Nuts
  • d1: M20 x 1,5 mm
  • d2: 50 mm
  • d3: 4.1 mm
  • h: 8.5 mm
  • l: 32 mm
  • Weight: 104 g
show article view
Clamping Nuts

Material

  • Heat-treated steel, blackened

Notes

Further dimensions on request.

Product
Article-No.
Available
Product:
adjustable face wrench, offset
for clamping nuts
adjustable face wrench, offset
: adjustable face wrench, offset
Article-No.:
25030.0022
Assembly Tools
  • adjustable face wrench, offset
  • Weight: 112 g

Assembly

The clamping nut consists of an outer and inner ring, which form a unit.

The outer ring has a conical bore, the slotted inner ring has a conical outer surface and a female thread.

When tightening the clamping nut using a face pin wrench, the two conical surfaces move against each other. As a result, the slotted inner ring narrows like a collet. The nut clamps itself on the flanks of the thread so much, that they do not detach even with opposite axis rotation.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25030. Clamping Nuts – self-locking
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.