Stops for hinges

EH 25160.

Stops are used in order to restrict the hinge’s pivot angle. The component also acts as a damping stop element.

Your selection resulted in 3 hits

l1 [mm]
h1 [mm]
b [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
l1 [mm]:
40 mm
h1 [mm]:
3.5 mm
b [mm]:
12 mm
Article-No.:
25160.0805
CAD
Documents
Stops
  • l1: 40 mm
  • h1: 3.5 mm
  • b: 12 mm
  • d: 5.3 mm
  • h2: 7.8 mm
  • l2: 25 mm
  • α ~: 150°
  • Operating temperature range max.: 120 °C
  • Weight: 7.1 g
show article view
Stops
l1 [mm]:
50 mm
h1 [mm]:
4 mm
b [mm]:
15 mm
Article-No.:
25160.0810
CAD
Documents
Stops
  • l1: 50 mm
  • h1: 4 mm
  • b: 15 mm
  • d: 6.3 mm
  • h2: 9.2 mm
  • l2: 30 mm
  • α ~: 150°
  • Operating temperature range max.: 120 °C
  • Weight: 13 g
show article view
Stops
l1 [mm]:
60 mm
h1 [mm]:
5 mm
b [mm]:
18 mm
Article-No.:
25160.0815
CAD
Documents
Stops
  • l1: 60 mm
  • h1: 5 mm
  • b: 18 mm
  • d: 8.3 mm
  • h2: 10.9 mm
  • l2: 36 mm
  • α ~: 150°
  • Operating temperature range max.: 120 °C
  • Weight: 22 g
show article view
Stops

Material

Holding plate

  • Steel investment casting, galvanised, plastic coated, similar to RAL 9005, black, structural matt

Stop

  • NBR

Assembly

The stop is screwed onto the hinge.

Title
Category
Type
Direct download
Download basket
Datasheet EH 25160. Stops – for hinges
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.