25161.0335 - Hinges
adjustable

Adjustable hinges can be positioned horizontally or vertically by moving the adjusting bushings in a form-fit and finely adjusted manner.

This article 25161.0335 - Hinges adjustable / adjustable in height and width (b1: 40 mm, l1: 52 mm) is one variant of the article group Hinges adjustable (EH 25161.)

Material
Colour
Version
picture
b1 [mm]
l1 [mm]
Article-No.
Documents
Price [$]
Available
Material:
Stainless steel
Colour:
Version:
adjustable in height and width
picture:
1
b1 [mm]:
40 mm
l1 [mm]:
52 mm
Article-No.:
25161.0335
Documents
Hinges
  • adjustable in height and width – picture 1, Stainless steel
  • b1: 40 mm
  • l1: 52 mm
  • b2: 30 mm
  • b3: 22 mm
  • d1: 4.5 mm
  • d2: 4 mm
  • h1: 9.5 mm
  • h2: 6 mm
  • h3: 5.5 mm
  • l2: 22 mm
  • x: 1 mm
  • Weight: 79 g
Hinges

Material

Body

  • Stainless steel 1.4408, dull blasted

Axis

  • Stainless Steel
Title
Category
Type
Direct download
Download basket
Datasheet 25161.0335
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.