Rubber Endstop Buffers low structure

EH 25150.

For elastic, damping, and noise-reducing bearings. They also protect the surfaces. The rubber endstop buffers can also be used as spacers and foot ends.

Hardness is 70 ±5° Shore A.

Your selection resulted in 36 hits

Version
picture
d1 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with through-bore
picture:
1
d1 [mm]:
19 mm
h [mm]:
3 mm
Article-No.:
25150.1119
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 19 mm
  • h: 3 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 282 N/mm
  • Load capacity max.: 480 N
  • Spring range: 1.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 2.8 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
19 mm
h [mm]:
7 mm
Article-No.:
25150.1120
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 19 mm
  • h: 7 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 213 N/mm
  • Load capacity max.: 373 N
  • Spring range: 1.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 3.8 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
19 mm
h [mm]:
14 mm
Article-No.:
25150.1121
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 19 mm
  • h: 14 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 68 N/mm
  • Load capacity max.: 240 N
  • Spring range: 3.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 5.6 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
25 mm
h [mm]:
3 mm
Article-No.:
25150.1125
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 25 mm
  • h: 3 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1870 N/mm
  • Load capacity max.: 1870 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 5.4 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
25 mm
h [mm]:
8 mm
Article-No.:
25150.1126
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 25 mm
  • h: 8 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 349 N/mm
  • Load capacity max.: 698 N
  • Spring range: 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 8 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
25 mm
h [mm]:
16 mm
Article-No.:
25150.1127
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 25 mm
  • h: 16 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 135 N/mm
  • Load capacity max.: 540 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 12 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
32 mm
h [mm]:
4 mm
Article-No.:
25150.1132
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 32 mm
  • h: 4 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 1680 N/mm
  • Load capacity max.: 1680 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 12 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
32 mm
h [mm]:
9 mm
Article-No.:
25150.1133
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 32 mm
  • h: 9 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 548 N/mm
  • Load capacity max.: 1233 N
  • Spring range: 2.25 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 16 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
32 mm
h [mm]:
18 mm
Article-No.:
25150.1134
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 32 mm
  • h: 18 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 212 N/mm
  • Load capacity max.: 850 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 23 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
38 mm
h [mm]:
4 mm
Article-No.:
25150.1138
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 38 mm
  • h: 4 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 1500 N/mm
  • Load capacity max.: 1500 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 17 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
38 mm
h [mm]:
10 mm
Article-No.:
25150.1139
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 38 mm
  • h: 10 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 704 N/mm
  • Load capacity max.: 1760 N
  • Spring range: 2.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 25 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
38 mm
h [mm]:
20 mm
Article-No.:
25150.1140
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 38 mm
  • h: 20 mm
  • d2 +0.5: 5 mm
  • d3 +0.5: 9 mm
  • s1: 2 mm
  • s2: 1.1 mm
  • Spring rate R: 230 N/mm
  • Load capacity max.: 920 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 37 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
50 mm
h [mm]:
5 mm
Article-No.:
25150.1150
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 50 mm
  • h: 5 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 3600 N/mm
  • Load capacity max.: 3600 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 39 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
50 mm
h [mm]:
11 mm
Article-No.:
25150.1151
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 50 mm
  • h: 11 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1223 N/mm
  • Load capacity max.: 3670 N
  • Spring range: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 51 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
50 mm
h [mm]:
22 mm
Article-No.:
25150.1152
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 50 mm
  • h: 22 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 500 N/mm
  • Load capacity max.: 2500 N
  • Spring range: 5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 74 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
64 mm
h [mm]:
5 mm
Article-No.:
25150.1164
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 64 mm
  • h: 5 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1460 N/mm
  • Load capacity max.: 1460 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 66 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
64 mm
h [mm]:
13 mm
Article-No.:
25150.1165
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 64 mm
  • h: 13 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 2016 N/mm
  • Load capacity max.: 6050 N
  • Spring range: 3 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 95 g
show article view
Rubber Endstop Buffers
Version:
with through-bore
picture:
1
d1 [mm]:
64 mm
h [mm]:
26 mm
Article-No.:
25150.1166
CAD
Documents
Rubber Endstop Buffers
  • with through-bore – picture 1
  • d1: 64 mm
  • h: 26 mm
  • d2 +0.5: 6 mm
  • d3 +0.5: 11 mm
  • s1: 2.5 mm
  • s2: 1.1 mm
  • Spring rate R: 616 N/mm
  • Load capacity max.: 3700 N
  • Spring range: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 141 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
19 mm
h [mm]:
3 mm
Article-No.:
25150.1219
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 19 mm
  • h: 3 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 282 N/mm
  • Load capacity max.: 480 N
  • Spring range: 1.7 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 2.9 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
19 mm
h [mm]:
7 mm
Article-No.:
25150.1220
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 19 mm
  • h: 7 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 213 N/mm
  • Load capacity max.: 373 N
  • Spring range: 1.75 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 5.1 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
19 mm
h [mm]:
14 mm
Article-No.:
25150.1221
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 19 mm
  • h: 14 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 68 N/mm
  • Load capacity max.: 240 N
  • Spring range: 3.5 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 6.9 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
25 mm
h [mm]:
3 mm
Article-No.:
25150.1225
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 25 mm
  • h: 3 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 1870 N/mm
  • Load capacity max.: 1870 N
  • Spring range: 1 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 6.9 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
25 mm
h [mm]:
8 mm
Article-No.:
25150.1226
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 25 mm
  • h: 8 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 349 N/mm
  • Load capacity max.: 698 N
  • Spring range: 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 9.3 g
show article view
Rubber Endstop Buffers
Version:
with through-bore and adhesive pad
picture:
2
d1 [mm]:
25 mm
h [mm]:
16 mm
Article-No.:
25150.1227
CAD
Documents
Rubber Endstop Buffers
  • with through-bore and adhesive pad – picture 2
  • d1: 25 mm
  • h: 16 mm
  • d2 +0.5: 4 mm
  • d3 +0.5: 7.5 mm
  • s1: 1.5 mm
  • s2: 1.1 mm
  • Spring rate R: 135 N/mm
  • Load capacity max.: 540 N
  • Spring range: 4 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 120 °C
  • Weight: 13 g
show article view
Rubber Endstop Buffers

Material

Support washer

  • Steel, zinc-plated by galvanization, passivated

Body

  • NBR
Title
Category
Type
Direct download
Download basket
Datasheet EH 25150. Rubber Endstop Buffers – low structure
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.