Clamping Bars

EH 1513.600 - EH 1613.800

Your selection resulted in 4 hits

System
l1 [mm]
b1 [mm]
h [mm]
For screws [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
L12
l1 [mm]:
150 mm
b1 [mm]:
40 mm
h [mm]:
40 mm
For screws [mm]:
M12
Article-No.:
1513.600
CAD
Documents
Clamping Bars
  • System: L12
  • l1: 150 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h: 40 mm
  • t1: 10 mm
  • t2: 20 mm
  • y: 12 mm
  • For screws: M12
  • Amount n: 2
  • Weight: 1240 g
show article view
Clamping Bars
System:
L12
l1 [mm]:
200 mm
b1 [mm]:
40 mm
h [mm]:
40 mm
For screws [mm]:
M12
Article-No.:
1513.700
CAD
Documents
Clamping Bars
  • System: L12
  • l1: 200 mm
  • b1: 40 mm
  • b2: 14.3 mm
  • b3: 24 mm
  • h: 40 mm
  • t1: 10 mm
  • t2: 20 mm
  • y: 12 mm
  • For screws: M12
  • Amount n: 3
  • Weight: 1663 g
show article view
Clamping Bars
System:
L16
l1 [mm]:
200 mm
b1 [mm]:
60 mm
h [mm]:
50 mm
For screws [mm]:
M16
Article-No.:
1613.700
CAD
Documents
Clamping Bars
  • System: L16
  • l1: 200 mm
  • b1: 60 mm
  • b2: 18.3 mm
  • b3: 30 mm
  • h: 50 mm
  • t1: 12 mm
  • t2: 24 mm
  • y: 16 mm
  • For screws: M16
  • Amount n: 3
  • Weight: 3153 g
show article view
Clamping Bars
System:
L16
l1 [mm]:
300 mm
b1 [mm]:
60 mm
h [mm]:
50 mm
For screws [mm]:
M16
Article-No.:
1613.800
CAD
Documents
Clamping Bars
  • System: L16
  • l1: 300 mm
  • b1: 60 mm
  • b2: 18.3 mm
  • b3: 30 mm
  • h: 50 mm
  • t1: 12 mm
  • t2: 24 mm
  • y: 16 mm
  • For screws: M16
  • Amount n: 5
  • Weight: 4986 g
show article view
Clamping Bars

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1513.600 - EH 1613.800 Clamping Bars
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Hole and Dowel Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.