Compact Spherical Washers / Conical Seats similar to DIN 6319

EH 23050.

The compact spherical washer / conical seat is a permanently fastened component of spherical washer and conical seat offering the following benefits:

  • Function-safety,
  • Secured against loss,
  • Quick and rational assembly,
  • Simplified stock holding,
  • Swiveling range max. 4°.

Your selection resulted in 12 hits

Material
d1 H13 [mm]
For pin d6 [mm]
For screws d6 [mm]
Load capacity for static load max. [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
6.4 mm
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
9 kN
Article-No.:
23050.0506
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 6.4 mm
  • d2: 7.4 mm
  • d3: 13 mm
  • h: 7 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 9 kN
  • Torque for screwed connections1) max.: 10 Nm
  • Weight: 4 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
8.4 mm
For pin d6 [mm]:
8 mm
For screws d6 [mm]:
M8
Load capacity for static load max. [kN]:
17 kN
Article-No.:
23050.0508
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 8.4 mm
  • d2: 9.7 mm
  • d3: 17 mm
  • h: 8.5 mm
  • For pin d6: 8 mm
  • For screws d6: M8
  • Load capacity for static load max.: 17 kN
  • Torque for screwed connections1) max.: 25 Nm
  • Weight: 9.1 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
10.5 mm
For pin d6 [mm]:
10 mm
For screws d6 [mm]:
M10
Load capacity for static load max. [kN]:
26 kN
Article-No.:
23050.0510
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 10.5 mm
  • d2: 12 mm
  • d3: 21 mm
  • h: 10.4 mm
  • For pin d6: 10 mm
  • For screws d6: M10
  • Load capacity for static load max.: 26 kN
  • Torque for screwed connections1) max.: 46 Nm
  • Weight: 17 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
13 mm
For pin d6 [mm]:
12 mm
For screws d6 [mm]:
M12
Load capacity for static load max. [kN]:
38 kN
Article-No.:
23050.0512
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 13 mm
  • d2: 14.8 mm
  • d3: 25 mm
  • h: 13.1 mm
  • For pin d6: 12 mm
  • For screws d6: M12
  • Load capacity for static load max.: 38 kN
  • Torque for screwed connections1) max.: 82 Nm
  • Weight: 28 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
17 mm
For pin d6 [mm]:
16 mm
For screws d6 [mm]:
M16
Load capacity for static load max. [kN]:
73 kN
Article-No.:
23050.0516
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 17 mm
  • d2: 19.7 mm
  • d3: 32 mm
  • h: 17 mm
  • For pin d6: 16 mm
  • For screws d6: M16
  • Load capacity for static load max.: 73 kN
  • Torque for screwed connections1) max.: 206 Nm
  • Weight: 60 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Heat-treated steel, tempered
d1 H13 [mm]:
21 mm
For pin d6 [mm]:
20 mm
For screws d6 [mm]:
M20
Load capacity for static load max. [kN]:
117 kN
Article-No.:
23050.0520
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Heat-treated steel
  • d1 H13: 21 mm
  • d2: 24.6 mm
  • d3: 40 mm
  • h: 20.3 mm
  • For pin d6: 20 mm
  • For screws d6: M20
  • Load capacity for static load max.: 117 kN
  • Torque for screwed connections1) max.: 407 Nm
  • Weight: 113 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
6.4 mm
For pin d6 [mm]:
6 mm
For screws d6 [mm]:
M6
Load capacity for static load max. [kN]:
6 kN
Article-No.:
23050.0556
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 6.4 mm
  • d2: 7.4 mm
  • d3: 13 mm
  • h: 7 mm
  • For pin d6: 6 mm
  • For screws d6: M6
  • Load capacity for static load max.: 6 kN
  • Torque for screwed connections1) max.: 6 Nm
  • Weight: 4 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
8.4 mm
For pin d6 [mm]:
8 mm
For screws d6 [mm]:
M8
Load capacity for static load max. [kN]:
12 kN
Article-No.:
23050.0558
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 8.4 mm
  • d2: 9.7 mm
  • d3: 17 mm
  • h: 8.5 mm
  • For pin d6: 8 mm
  • For screws d6: M8
  • Load capacity for static load max.: 12 kN
  • Torque for screwed connections1) max.: 16 Nm
  • Weight: 9.1 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
10.5 mm
For pin d6 [mm]:
10 mm
For screws d6 [mm]:
M10
Load capacity for static load max. [kN]:
16 kN
Article-No.:
23050.0560
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 10.5 mm
  • d2: 12 mm
  • d3: 21 mm
  • h: 10.4 mm
  • For pin d6: 10 mm
  • For screws d6: M10
  • Load capacity for static load max.: 16 kN
  • Torque for screwed connections1) max.: 32 Nm
  • Weight: 17 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
13 mm
For pin d6 [mm]:
12 mm
For screws d6 [mm]:
M12
Load capacity for static load max. [kN]:
24 kN
Article-No.:
23050.0562
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 13 mm
  • d2: 14.8 mm
  • d3: 25 mm
  • h: 13.1 mm
  • For pin d6: 12 mm
  • For screws d6: M12
  • Load capacity for static load max.: 24 kN
  • Torque for screwed connections1) max.: 56 Nm
  • Weight: 28 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
17 mm
For pin d6 [mm]:
16 mm
For screws d6 [mm]:
M16
Load capacity for static load max. [kN]:
45 kN
Article-No.:
23050.0566
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 17 mm
  • d2: 19.7 mm
  • d3: 32 mm
  • h: 17 mm
  • For pin d6: 16 mm
  • For screws d6: M16
  • Load capacity for static load max.: 45 kN
  • Torque for screwed connections1) max.: 135 Nm
  • Weight: 60 g
show article view
Compact Spherical Washers / Conical Seats
Material:
Stainless steel 1.4305
d1 H13 [mm]:
21 mm
For pin d6 [mm]:
20 mm
For screws d6 [mm]:
M20
Load capacity for static load max. [kN]:
71 kN
Article-No.:
23050.0570
CAD
Documents
Compact Spherical Washers / Conical Seats
  • Stainless steel
  • d1 H13: 21 mm
  • d2: 24.6 mm
  • d3: 40 mm
  • h: 20.3 mm
  • For pin d6: 20 mm
  • For screws d6: M20
  • Load capacity for static load max.: 71 kN
  • Torque for screwed connections1) max.: 280 Nm
  • Weight: 113 g
show article view
Compact Spherical Washers / Conical Seats

Material

Conical seat

  • Heat-treated steel, tempered
  • Stainless steel 1.4305

Spherical washer

  • Case-hardened steel, case-hardened
  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 23050. Compact Spherical Washers / Conical Seats – similar to DIN 6319
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.