23010.0166 - Nuts for T-Slots
DIN 508

These nuts for T-slots (slot nuts) are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN.

This article 23010.0166 - Nuts for T-Slots DIN 508 / (T-slot size: 16 mm, d: M8) is one variant of the article group Nuts for T-Slots DIN 508 (EH 23010.)

Material
T-slot size [mm]
d [mm]
e [mm]
h [mm]
k [mm]
Article-No.
Documents
Price [$]
Available
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
16 mm
d [mm]:
M8
e [mm]:
25 mm
h [mm]:
18 mm
k [mm]:
9 mm
Article-No.:
23010.0166 1)
Documents
Nuts for T-Slots
  • Heat-treated steel
  • T-slot size: 16 mm
  • d: M8
  • a: 15.6 mm
  • e: 25 mm
  • h: 18 mm
  • k: 9 mm
  • for T-slots DIN 650: 16 mm
  • Testing force to DIN 508 F min.: 29 kN
  • Weight: 62 g
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened

Notes

Special types on request.

Assembly

The entire loading capacity of the T-nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T-nut.

Title
Category
Type
Direct download
Download basket
Datasheet 23010.0166
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.