Coverings for taper clamping units

EH 23250.

Protects against damage from scales of wood and dirt.

Your selection resulted in 2 hits

d1 [mm]
For screw [mm]
for taper clamping units

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
9 mm
For screw [mm]:
M8
for taper clamping units:
23250.0008/.0048/.0158
Article-No.:
23250.0408
CAD
Documents
Coverings
  • d1: 9 mm
  • For screw: M8
  • b1: 24 mm
  • h1: 16.2 mm
  • l1: 34 mm
  • for taper clamping units: 23250.0008/.0048/.0158
  • Weight: 12 g
show article view
Coverings
d1 [mm]:
13 mm
For screw [mm]:
M12
for taper clamping units:
23250.0012/.0052/.0142/.0162
Article-No.:
23250.0412
CAD
Documents
Coverings
  • d1: 13 mm
  • For screw: M12
  • b1: 38 mm
  • h1: 22.1 mm
  • l1: 44 mm
  • for taper clamping units: 23250.0012/.0052/.0142/.0162
  • Weight: 26 g
show article view
Coverings

Material

  • Steel

Assembly

The cover is mounted under the taper clamping unit.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23250. Coverings – for taper clamping units
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.