Double Eccentric Levers with fulcrum pin

EH 23380.

Clamping on both sides.

Your selection resulted in 1 hits

Bore Hole [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Bore Hole [mm]:
12 mm
Article-No.:
23380.0012
CAD
Documents
Double Eccentric Levers
  • Bore Hole: 12 mm
  • Weight: 341 g
show article view
Double Eccentric Levers

Material

Fulcrum Pin

  • Steel, case-hardened

Lever

  • Alloyed case-hardened steel, case-hardened, blackened

Safety ring

  • Spring steel

References

Can be used in combination with swing bolts DIN 444, M12 (EH 22980.).

Title
Category
Type
Direct download
Download basket
Datasheet EH 23380. Double Eccentric Levers – with fulcrum pin
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.