Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.
These studs are characterised by the rolled thread.
This article 23040.0203 - Studs DIN 6379 for T-nuts / quality 8.8 (d: M20, l: 200 mm) is one variant of the article group Studs DIN 6379 for T-nuts (EH 23040.)
1) DIN standards do not include these dimensions.
2) Dimension differ from DIN standard.
For torques and strengths please refer to appendix - Technical Data -
Studs with elongated dimension b1 also available.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels