3009.030 - SIMPLEX soft-face mallet
Soft metal; with cast iron housing and high-quality wooden handle

The SIMPLEX series 3009 is equipped with the soft metal insert on either side.

Made of aluminium, the silver insert (series 3209) is hard, heat-resistant and a replacement for a classic lead hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm and as a sledge hammer (3009.081).

Product features:

  • SIMPLEX soft-face mallet with soft metal inserts (silver, hard, heat-resistant) on both sides
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm and as a sledge hammer.

Application Areas

For high impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

This article 3009.030 - SIMPLEX soft-face mallet Soft metal; with cast iron housing and high-quality wooden handle / (Ø: 1.18 in) is one variant of the article group SIMPLEX soft-face mallets Soft metal; with cast iron housing and high-quality wooden handle (EH 3009.)

Ø [in]
lkopf [in]
lhges [in]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [in]:
1.18 in
lkopf [in]:
3.54 in
lhges [in]:
11.61 in
gewicht [oz]:
14.11 oz
Article-No.:
3009.030
SIMPLEX soft-face mallet
  • Ø: 1.18 in
  • lkopf : 3.54 in
  • lhges : 11.61 in
  • Length x Width x Height: 11.61 in x 3.54 in x 1.18 in
  • Weight: 14.11 oz
  • GTIN: 4030618300274
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

Inserts

  • Soft metal, silver
  • hard
  • Heat-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3009.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.