4217.A150 - Warning Streamers
according to NAS1756

Warning flags are used in aircrafts, i. a. in connection with ball lock pins. 

This article 4217.A150 - Warning Streamers according to NAS1756 / (Standard description: NAS1756-60) is one variant of the article group Warning Streamers according to NAS1756 (EH 4217.)

l [mm]
b [mm]
Standard description
Article-No.
Documents
Price [$]
Available
l [mm]:
1500 mm
b [mm]:
76 mm
Standard description:
NAS1756-60
Article-No.:
4217.A150
Documents
Warning Streamers
  • l: 1500 mm
  • b: 76 mm
  • Standard description: NAS1756-60
Warning Streamers

Material

Flag

  • Brilliant polyester fabric with PVC coating, crimson RAL 3002

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 4217.A150
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.