25071.0052 - O-ring
for set collar

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
O-ring
Nominal dimension:
d: 22 x 1.5 mm
Article-No.:
25071.0052
Documents
O-ring
  • O-ring
  • d: 22 mm x 1.5 mm
  • Suitable for size:  8 mm, 10 mm, 12 mm, 15 mm, 16 mm
  • Weight: 0.2 g
O-ring