23470.0270 - Accessories
Screw Jacks

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Accessories
Nominal dimension:
For screw jacks: 140 mm
Article-No.:
23470.0270
Documents
Accessories
  • holder
  • d1: 69 mm
  • b: 80 mm
  • d2: 24.5 mm
  • l1: 210 mm
  • l2: 48 mm
  • l3: 54 mm
  • l4: 90 mm
  • For screw jacks: 140 mm
  • Weight: 1279 g
Accessories
Direct download
More file formats