23470.0250 - Accessories
Screw Jacks

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Accessories
Nominal dimension:
For screw jacks:  52/ 70/100 mm
Article-No.:
23470.0250
Documents
Accessories
  • holder
  • d1: 50 mm
  • b: 60 mm
  • d2: 20.5 mm
  • l1: 190 mm
  • l2: 38 mm
  • l3: 46 mm
  • l4: 90 mm
  • For screw jacks:  52 mm/ 70 mm/100 mm
  • Weight: 879 g
Accessories
Direct download
More file formats