Accessories for: 23330. Toggle Clamps Hook Type with horizontal base

Your selection resulted in 6 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [$]
Available
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 3
Article-No.:
23330.9023
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g
show article view
Counter catch (accessories for toggle clamps hook type)
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 4
Article-No.:
23330.9024
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6.5 mm
  • l4: 14 mm
  • Weight: 42 g
show article view
Counter catch (accessories for toggle clamps hook type)
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 5
Article-No.:
23330.9025
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Steel
  • Nominal size: 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8.5 mm
  • l4: 19 mm
  • Weight: 108 g
show article view
Counter catch (accessories for toggle clamps hook type)
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 3
Article-No.:
23330.9523
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 3
  • l9: 26 mm
  • b3: 18 mm
  • d1: 5.2 mm
  • l4: 11 mm
  • Weight: 15 g
show article view
Counter catch (accessories for toggle clamps hook type)
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 4
Article-No.:
23330.9524
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6.5 mm
  • l4: 14 mm
  • Weight: 42 g
show article view
Counter catch (accessories for toggle clamps hook type)
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 5
Article-No.:
23330.9525
CAD
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 5
  • l9: 56 mm
  • b3: 30 mm
  • d1: 8.5 mm
  • l4: 19 mm
  • Weight: 108 g
show article view
Counter catch (accessories for toggle clamps hook type)