Accessories for: 22800. Monitoring Units for positioning sensors, pneumatic

Your selection resulted in 9 hits

Description
Nominal dimension

More details

Article-No.
Documents
Price [$]
Available
Description:
Circular connector cable
Nominal dimension:
Weight: 84 g
Article-No.:
22800.0702
Documents
Circular connector cable
  • circular connector cable for connecting backwash pressure sensor to control / bus system, M12 connection on free cable end (4-pin)
  • L: 2000 mm
  • Weight: 84 g
show article view
Circular connector cable
Description:
Installation fram
Nominal dimension:
Weight: 26 g
Article-No.:
22800.0703
Documents
Installation fram
  • installation frame for backwash pressure sensor, for installation into a control panel (max. wall thickness 5 mm)
  • Weight: 26 g
show article view
Installation fram
Description:
Plug-in power supply
Nominal dimension:
Weight: 100 g
Article-No.:
22800.0704
Documents
Plug-in power supply
  • plug-in power supply, input 100-240 V AC / output 24 V DC 500 mA, with M12 plug socket
  • L: 1500 mm
  • Weight: 100 g
show article view
Plug-in power supply
Description:
Pressure regulator
Nominal dimension:
Weight: 22 g
Article-No.:
22800.0710
Documents
Pressure regulator
  • pressure regulator, max. input pressure 12 bar / output pressure 2 bar, 1/4" male thread two-sided
  • Weight: 22 g
show article view
Pressure regulator
Description:
Connection piece
Nominal dimension:
Weight: 17 g
Article-No.:
22800.0711
Documents
Connection piece
  • connection piece for connecting pressure regulator and pneumatic hose, 1/4" female thread on push-in connector (pneumatic hose Ø 4 mm)
  • Weight: 17 g
show article view
Connection piece
Description:
Pneumatic hose
Nominal dimension:
Weight: 43 g
Article-No.:
22800.0712
Documents
Pneumatic hose
  • pneumatic hose Ø 4 mm
  • L: 5000 mm
  • D: 4 mm
  • Weight: 43 g
show article view
Pneumatic hose
Description:
Push-in connector
Nominal dimension:
Weight: 4.7 g
Article-No.:
22800.0713
Documents
Push-in connector
  • push-in connector, for pneumatic hose Ø 4 mm
  • Weight: 4.7 g
show article view
Push-in connector
Description:
T-push-in connector
Nominal dimension:
Weight: 7.6 g
Article-No.:
22800.0714
Documents
T-push-in connector
  • T-push-in connector for pneumatic hose Ø 4 mm
  • Weight: 7.6 g
show article view
T-push-in connector
Description:
Y-push-in connector
Nominal dimension:
Weight: 7.5 g
Article-No.:
22800.0715
Documents
Y-push-in connector
  • Y-push-in connector for pneumatic hose Ø 4 mm
  • Weight: 7.5 g
show article view
Y-push-in connector