22075.0912 - assembly tool
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
assembly tool
Nominal dimension:
d1: M12 mm
Article-No.:
22075.0912
Documents
assembly tool
  • assembly tool
  • d1: M12
  • b: 80 mm
  • d: 13.7 mm
  • l: 80 mm
  • Weight: 127 g
assembly tool