22060.0908 - Assembly Tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [$]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d1: M8
Article-No.:
22060.0908
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M8
  • b: 60 mm
  • d: 6.45 mm
  • l: 70 mm
  • Weight: 39 g
Assembly Tool for mounting via slot (pin sided)