Seating Pins ribbed or pointed

EH 22680.

For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.

Your selection resulted in 5 hits

Version
picture
l1 [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
20 mm
d1 [mm]:
M8
Article-No.:
22680.0142
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V40
  • l1: 20 mm
  • d1: M8
  • t: 10 mm
  • d2: 9 mm
  • e: 15 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 14 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22680.0144
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V40
  • l1: 25 mm
  • d1: M8
  • t: 10 mm
  • d2: 9 mm
  • e: 15 mm
  • WS: 13 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22680.0184
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 25 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 33 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22680.0186
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 30 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 44 g
show article view
Seating Pins
Version:
case-hardened, ribbed, with female thread
picture:
3
l1 [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22680.0188
CAD
Documents
Seating Pins
  • case-hardened, ribbed, with female thread – picture 3
  • System: V70/L12
  • l1: 40 mm
  • d1: M12
  • t: 15 mm
  • d2: 13 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 69 g
show article view
Seating Pins

Material

Body

  • Free cutting steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22680. Seating Pins – ribbed or pointed
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.