Pins

EH 22690.

To be used as seats, stops and thrust pads.

Your selection resulted in 42 hits

Version
picture
h [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0021
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V40
  • h ±0.01: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 21 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0001
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V70/L12
  • h ±0.01: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 40 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0002
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: V70/L12
  • h ±0.01: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 55 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0042
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: L16
  • h ±0.01: 15 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 110 g
show article view
Pins
Version:
with male thread, bearing surface plain
picture:
1
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0043
CAD
Documents
Pins
  • with male thread, bearing surface plain – picture 1
  • System: L16
  • h ±0.01: 20 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 140 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0121
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V40
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0101
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V70
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 37 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0102
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: V70
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 53 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0142
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: L16
  • h ±0.1: 15 mm
  • d1: M16
  • d2: 33 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 105 g
show article view
Pins
Version:
with male thread, bearing surface spherical
picture:
2
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0143
CAD
Documents
Pins
  • with male thread, bearing surface spherical – picture 2
  • System: L16
  • h ±0.1: 20 mm
  • d1: M16
  • d2: 33 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 135 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M8
Article-No.:
22690.0221
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V40
  • h ±0.1: 10 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 10 mm
  • WS: 17 mm
  • Tightening torque max.: 18 Nm
  • Weight: 20 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
10 mm
d1 [mm]:
M12
Article-No.:
22690.0201
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V70/L12
  • h ±0.1: 10 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 38 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M12
Article-No.:
22690.0202
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: V70/L12
  • h ±0.1: 15 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 14 mm
  • WS: 22 mm
  • Tightening torque max.: 60 Nm
  • Weight: 54 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
15 mm
d1 [mm]:
M16
Article-No.:
22690.0242
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: L16
  • h ±0.1: 15 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 106 g
show article view
Pins
Version:
with male thread, bearing surface ribbed
picture:
3
h [mm]:
20 mm
d1 [mm]:
M16
Article-No.:
22690.0243
CAD
Documents
Pins
  • with male thread, bearing surface ribbed – picture 3
  • System: L16
  • h ±0.1: 20 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 19 mm
  • WS: 30 mm
  • Tightening torque max.: 140 Nm
  • Weight: 136 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22690.0321
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V40
  • h ±0.01: 15 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 15 mm
  • t: 6 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 25 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M8
Article-No.:
22690.0323
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V40
  • h ±0.01: 25 mm
  • d1: M8
  • d2: 19.4 mm
  • d3: 17 mm
  • l: 25 mm
  • t: 12 mm
  • WS: 17 mm
  • Tightening torque1) max.: 25 Nm
  • Weight: 42 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22690.0301
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 20 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 20 mm
  • t: 10 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 52 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22690.0302
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 25 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 25 mm
  • t: 15 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 65 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M12
Article-No.:
22690.0303
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 30 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 30 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 79 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
40 mm
d1 [mm]:
M12
Article-No.:
22690.0304
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 40 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 40 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 111 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M12
Article-No.:
22690.0305
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: V70/L12
  • h ±0.01: 50 mm
  • d1: M12
  • d2: 25.2 mm
  • d3: 22 mm
  • l: 50 mm
  • t: 18 mm
  • WS: 22 mm
  • Tightening torque1) max.: 82 Nm
  • Weight: 142 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0343
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: L16
  • h ±0.01: 30 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 141 g
show article view
Pins
Version:
with female thread, bearing surface plain tolerance l1 = ±0,01
picture:
4
h [mm]:
50 mm
d1 [mm]:
M16
Article-No.:
22690.0345
CAD
Documents
Pins
  • with female thread, bearing surface plain tolerance l1 = ±0,01 – picture 4
  • System: L16
  • h ±0.01: 50 mm
  • d1: M16
  • d2: 33 mm
  • d3: 30 mm
  • l: 50 mm
  • t: 24 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 256 g
show article view
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 22690. Pins
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.