Nuts for T-Slots extended

EH 23020.

Nuts for T-slots "extended" are, in comparison to the version according to DIN 508, of an extended design and are particularly suitable for assembly in the slot cross.

Your selection resulted in 3 hits

T-slot size [mm]
d [mm]
e [mm]
l [mm]
h [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
T-slot size [mm]:
14 mm
d [mm]:
M6
e [mm]:
22 mm
l [mm]:
44 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23020.0146
CAD
Documents
Nuts for T-Slots
  • System: V70
  • T-slot size: 14 mm
  • d: M6
  • a: 13.6 mm
  • e: 22 mm
  • l: 44 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 91 g
show article view
Nuts for T-Slots
T-slot size [mm]:
14 mm
d [mm]:
M12
e [mm]:
22 mm
l [mm]:
44 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23020.0140
CAD
Documents
Nuts for T-Slots
  • System: V70
  • T-slot size: 14 mm
  • d: M12
  • a: 13.6 mm
  • e: 22 mm
  • l: 44 mm
  • h: 16 mm
  • k: 8 mm
  • Weight: 80 g
show article view
Nuts for T-Slots
T-slot size [mm]:
18 mm
d [mm]:
M16
e [mm]:
28 mm
l [mm]:
56 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23020.0180
CAD
Documents
Nuts for T-Slots
  • System: L16
  • T-slot size: 18 mm
  • d: M16
  • a: 17.6 mm
  • e: 28 mm
  • l: 56 mm
  • h: 20 mm
  • k: 10 mm
  • Weight: 160 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23020. Nuts for T-Slots – extended
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.