Stops ribbed

EH 1586.

Your selection resulted in 2 hits

Version
picture
d1 [mm]
l1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
ribbed on both sides
picture:
1
d1 [mm]:
M12
l1 [mm]:
44 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.060
CAD
Documents
Stops
  • ribbed on both sides – picture 1
  • d1: M12
  • d2: 12 mm
  • l1: 44 mm
  • l2: 22 mm
  • l3: 2 mm
  • b1 -0.05: 44 mm
  • b2: 24 mm
  • h1: 21.4 mm
  • h2: 13.4 mm
  • Weight: 402 g
show article view
Stops
Version:
ribbed over the entire surface, on both sides
picture:
2
d1 [mm]:
M12
l1 [mm]:
40 mm
h1 [mm]:
21.4 mm
Article-No.:
1586.062
CAD
Documents
Stops
  • ribbed over the entire surface, on both sides – picture 2
  • d1: M12
  • l1: 40 mm
  • l2: 20 mm
  • b1 -0.05: 44 mm
  • h1: 21.4 mm
  • Weight: 395 g
show article view
Stops

Material

Inserts

  • Hard metal

Body

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet EH 1586. Stops – ribbed
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.