Flat Knurled Nuts DIN 467

EH 24760.

Knurled nuts are very versatile. Three material versions for the different requirements

  • Steel, blackened
  • Steel, zinc-plated by galvanization
  • Stainless steel

are available.

Knurled nuts can be easily tightened and released by hand. The ribbed outer surface of the nut prevents slipping when tightening / releasing with the fingers.

The flat knurled nuts are manufactured according to DIN 467.

Your selection resulted in 20 hits

Material
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel, blackened, quality 5
d1 [mm]:
M3
d2 [mm]:
12 mm
Article-No.:
24760.0030
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M3
  • d2: 12 mm
  • d3: 6 mm
  • h: 3 mm
  • k: 2.5 mm
  • Weight: 2.1 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M4
d2 [mm]:
16 mm
Article-No.:
24760.0040
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M4
  • d2: 16 mm
  • d3: 8 mm
  • h: 4 mm
  • k: 3.5 mm
  • Weight: 5.1 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24760.0050
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M5
  • d2: 20 mm
  • d3: 10 mm
  • h: 5 mm
  • k: 4 mm
  • Weight: 9.4 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24760.0060
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M6
  • d2: 24 mm
  • d3: 12 mm
  • h: 6 mm
  • k: 5 mm
  • Weight: 17 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24760.0080
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M8
  • d2: 30 mm
  • d3: 16 mm
  • h: 8 mm
  • k: 6 mm
  • Weight: 32 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24760.0100
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M10
  • d2: 36 mm
  • d3: 20 mm
  • h: 10 mm
  • k: 8 mm
  • Weight: 61 g
show article view
Flat Knurled Nuts
Material:
Steel, blackened, quality 5
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24760.0120 1)
CAD
Documents
Flat Knurled Nuts
  • Steel
  • d1: M12
  • d2: 40 mm
  • d3: 22 mm
  • h: 12 mm
  • k: 10 mm
  • Weight: 92 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M3
d2 [mm]:
12 mm
Article-No.:
24760.0430
Documents
Flat Knurled Nuts
  • Steel
  • d1: M3
  • d2: 12 mm
  • d3: 6 mm
  • h: 3 mm
  • k: 2.5 mm
  • Weight: 2 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M4
d2 [mm]:
16 mm
Article-No.:
24760.0440
Documents
Flat Knurled Nuts
  • Steel
  • d1: M4
  • d2: 16 mm
  • d3: 8 mm
  • h: 4 mm
  • k: 3.5 mm
  • Weight: 5 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24760.0450
Documents
Flat Knurled Nuts
  • Steel
  • d1: M5
  • d2: 20 mm
  • d3: 10 mm
  • h: 5 mm
  • k: 4 mm
  • Weight: 9 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24760.0460
Documents
Flat Knurled Nuts
  • Steel
  • d1: M6
  • d2: 24 mm
  • d3: 12 mm
  • h: 6 mm
  • k: 5 mm
  • Weight: 17 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24760.0480
Documents
Flat Knurled Nuts
  • Steel
  • d1: M8
  • d2: 30 mm
  • d3: 16 mm
  • h: 8 mm
  • k: 6 mm
  • Weight: 32 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24760.0500
Documents
Flat Knurled Nuts
  • Steel
  • d1: M10
  • d2: 36 mm
  • d3: 20 mm
  • h: 10 mm
  • k: 8 mm
  • Weight: 62 g
show article view
Flat Knurled Nuts
Material:
Steel, zinc-plated by galvanization, quality 5
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24760.0512 1)
Documents
Flat Knurled Nuts
  • Steel
  • d1: M12
  • d2: 40 mm
  • d3: 22 mm
  • h: 12 mm
  • k: 10 mm
  • Weight: 92 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M3
d2 [mm]:
12 mm
Article-No.:
24760.0230
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M3
  • d2: 12 mm
  • d3: 6 mm
  • h: 3 mm
  • k: 2.5 mm
  • Weight: 2.1 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
d2 [mm]:
16 mm
Article-No.:
24760.0240
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M4
  • d2: 16 mm
  • d3: 8 mm
  • h: 4 mm
  • k: 3.5 mm
  • Weight: 5.1 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24760.0250
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M5
  • d2: 20 mm
  • d3: 10 mm
  • h: 5 mm
  • k: 4 mm
  • Weight: 9.4 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M6
d2 [mm]:
24 mm
Article-No.:
24760.0260
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M6
  • d2: 24 mm
  • d3: 12 mm
  • h: 6 mm
  • k: 5 mm
  • Weight: 17 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24760.0280
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M8
  • d2: 30 mm
  • d3: 16 mm
  • h: 8 mm
  • k: 6 mm
  • Weight: 32 g
show article view
Flat Knurled Nuts
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M10
d2 [mm]:
36 mm
Article-No.:
24760.0300
CAD
Documents
Flat Knurled Nuts
  • Stainless steel
  • d1: M10
  • d2: 36 mm
  • d3: 20 mm
  • h: 10 mm
  • k: 8 mm
  • Weight: 61 g
show article view
Flat Knurled Nuts

Material

  • Steel, blackened, quality 5
  • Steel, zinc-plated by galvanization, quality 5
  • Stainless steel 1.4305, dull blasted

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24760. Flat Knurled Nuts – DIN 467
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

Please select a variant (article number in the order table tab) for complete and detailed compliance information.