Down-Thrust Clamps swivelling, low construction, size 44

EH 23310.

Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.

The clamps have the following advantages:

  • Rapid manual clamping by means of clamping screw or double eccentric lever.
  • Easy and rapid changing of workpieces by swinging away the clamping claw to the left or right.
  • Low design, thus little space taken-up for clamping.
  • Easy adjustment even to large clamping heights due to the height adjusting cylinders.

As the force applied by the operator is not known for the versions with levers, the clamping force is given in the tables as a guide value. The average value was determined by tests.

Your selection resulted in 2 hits

Version
picture
d2 [mm]
h1 [mm]
h2 [mm]
Stroke [mm]
Clamping force [kN]

More details

Article-No.
CAD / Documents
Price [$]
Available
Version:
with double eccentric levers
picture:
1
d2 [mm]:
M12
h1 [mm]:
25 – 30 mm
h2 [mm]:
54 – 59 mm
Stroke [mm]:
5 mm
Clamping force [kN]:
4 kN
Article-No.:
23310.0034
CAD
Documents
Down-Thrust Clamps
  • with double eccentric levers – picture 1
  • d1: 44 mm
  • b1: 42 mm
  • b2: 18 mm
  • d2: M12
  • h1: 25 mm – 30 mm
  • h2: 54 mm – 59 mm
  • h3: 15 mm
  • h4: 28 mm
  • l1: 61 mm
  • l2: 40 mm
  • l3: 100 mm
  • Stroke: 5 mm
  • Clamping force1): 4 kN
  • Weight: 1022 g
show article view
Down-Thrust Clamps
Version:
with clamping screw
picture:
2
d2 [mm]:
M12
h1 [mm]:
25 – 30 mm
h2 [mm]:
54 – 59 mm
Stroke [mm]:
5 mm
Clamping force [kN]:
10 kN
Article-No.:
23310.0035
CAD
Documents
Down-Thrust Clamps
  • with clamping screw – picture 2
  • d1: 44 mm
  • b1: 42 mm
  • b2: 18 mm
  • d2: M12
  • h1: 25 mm – 30 mm
  • h2: 54 mm – 59 mm
  • h3: 15 mm
  • h4: 13 mm
  • l1: 61 mm
  • l2: 40 mm
  • Stroke: 5 mm
  • Tightening torque max.: 30 Nm
  • Clamping force: 10 kN
  • Weight: 708 g
show article view
Down-Thrust Clamps

Material

  • Case-hardened steel, case-hardened, blackened and ground

References

The clamping height can be increased using height adjusting cylinders EH 23310. and with spacers EH 1107. and EH 1108.

Assembly

Down-thrust clamps can be attached in two ways:

  1. in a T-slot, using a nut for T-slots DIN 508 (EH 23010.)
  2. with the set screw directly in the mounting plate of, for example, a fixture

The cylinder must make contact over the whole surface.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23310. Down-Thrust Clamps – swivelling, low construction, size 44
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Down-Thrust Clamps
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.