Product filter
Your selection resulted in 72 hits
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 6 mm
d2 n6: 4 mm
d3 -0.01 -0.05: 6 mm
d4 : M2,5 mm
l1 : 4 mm
l2 : 6 mm
l3 : 2 mm
t: 4.5 mm
r: 1 mm
Location hole D1 H7: 4 mm
Weight: 1.8 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 8 mm
d2 n6: 6 mm
d3 -0.01 -0.05: 8 mm
d4 : M3
l1 : 6 mm
l2 : 8 mm
l3 : 2 mm
t: 6 mm
r: 2 mm
Location hole D1 H7: 6 mm
Weight: 3.9 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 10 mm
d2 n6: 7 mm
d3 -0.01 -0.05: 10 mm
d4 : M3
l1 : 7 mm
l2 : 10 mm
l3 : 2.5 mm
t: 6 mm
r: 2.5 mm
Location hole D1 H7: 7 mm
Weight: 6.7 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 12 mm
d2 n6: 8 mm
d3 -0.01 -0.05: 12 mm
d4 : M4
l1 : 8 mm
l2 : 12 mm
l3 : 3 mm
t: 8 mm
r: 3 mm
Location hole D1 H7: 8 mm
Weight: 11 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 14 mm
d2 n6: 10 mm
d3 -0.01 -0.05: 14 mm
d4 : M4
l1 : 10 mm
l2 : 14 mm
l3 : 3.5 mm
t: 8 mm
r: 3.5 mm
Location hole D1 H7: 10 mm
Weight: 20 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 16 mm
d2 n6: 12 mm
d3 -0.01 -0.05: 16 mm
d4 : M5
l1 : 12 mm
l2 : 16 mm
l3 : 4 mm
t: 10 mm
r: 4 mm
Location hole D1 H7: 12 mm
Weight: 31 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 20 mm
d2 n6: 14 mm
d3 -0.01 -0.05: 20 mm
d4 : M5
l1 : 14 mm
l2 : 20 mm
l3 : 5 mm
t: 10 mm
r: 5 mm
Location hole D1 H7: 14 mm
Weight: 58 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 22 mm
d2 n6: 16 mm
d3 -0.01 -0.05: 22 mm
d4 : M5
l1 : 16 mm
l2 : 22 mm
l3 : 5.5 mm
t: 10 mm
r: 5.5 mm
Location hole D1 H7: 16 mm
Weight: 81 g
show article view
Version:
ball end round ball
Material:
Tool steel, hardened, blackened and ground
More details
ball end round ball – picture 1, Tool steel
d1 g6: 25 mm
d2 n6: 18 mm
d3 -0.01 -0.05: 25 mm
d4 : M5
l1 : 18 mm
l2 : 25 mm
l3 : 6 mm
t: 10 mm
r: 6 mm
Location hole D1 H7: 18 mm
Weight: 118 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 6 mm
d2 n6: 4 mm
d3 -0.01 -0.05: 6 mm
d4 : M2,5 mm
l1 : 4 mm
l2 : 6 mm
l3 : 2 mm
t: 4.5 mm
r: 1 mm
Location hole D1 H7: 4 mm
Weight: 1.8 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 8 mm
d2 n6: 6 mm
d3 -0.01 -0.05: 8 mm
d4 : M3
l1 : 6 mm
l2 : 8 mm
l3 : 2 mm
t: 6 mm
r: 2 mm
Location hole D1 H7: 6 mm
Weight: 4 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 10 mm
d2 n6: 7 mm
d3 -0.01 -0.05: 10 mm
d4 : M3
l1 : 7 mm
l2 : 10 mm
l3 : 2.5 mm
t: 6 mm
r: 2.5 mm
Location hole D1 H7: 7 mm
Weight: 6.7 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 12 mm
d2 n6: 8 mm
d3 -0.01 -0.05: 12 mm
d4 : M4
l1 : 8 mm
l2 : 12 mm
l3 : 3 mm
t: 8 mm
r: 3 mm
Location hole D1 H7: 8 mm
Weight: 11 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 14 mm
d2 n6: 10 mm
d3 -0.01 -0.05: 14 mm
d4 : M4
l1 : 10 mm
l2 : 14 mm
l3 : 3.5 mm
t: 8 mm
r: 3.5 mm
Location hole D1 H7: 10 mm
Weight: 20 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 16 mm
d2 n6: 12 mm
d3 -0.01 -0.05: 16 mm
d4 : M5
l1 : 12 mm
l2 : 16 mm
l3 : 4 mm
t: 10 mm
r: 4 mm
Location hole D1 H7: 12 mm
Weight: 31 g
show article view
Version:
ball end round ball
Material:
Stainless steel 1.4305, ground, surface heat-treated
More details
ball end round ball – picture 1, Stainless steel
d1 g6: 20 mm
d2 n6: 14 mm
d3 -0.01 -0.05: 20 mm
d4 : M5
l1 : 14 mm
l2 : 20 mm
l3 : 5 mm
t: 10 mm
r: 5 mm
Location hole D1 H7: 14 mm
Weight: 58 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 6 mm
d2 n6: 4 mm
d3 -0.01 -0.05: 6 mm
d4 : M2,5 mm
l1 : 4 mm
l2 : 6 mm
l3 : 2 mm
t: 4.5 mm
r: 1 mm
b: 1.7 mm
Location hole D1 H7: 4 mm
Weight: 1.5 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 8 mm
d2 n6: 6 mm
d3 -0.01 -0.05: 8 mm
d4 : M3
l1 : 6 mm
l2 : 8 mm
l3 : 2 mm
t: 6 mm
r: 2 mm
b: 2 mm
Location hole D1 H7: 6 mm
Weight: 3.2 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 10 mm
d2 n6: 7 mm
d3 -0.01 -0.05: 10 mm
d4 : M3
l1 : 7 mm
l2 : 10 mm
l3 : 2.5 mm
t: 6 mm
r: 2.5 mm
b: 2.5 mm
Location hole D1 H7: 7 mm
Weight: 5.3 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 12 mm
d2 n6: 8 mm
d3 -0.01 -0.05: 12 mm
d4 : M4
l1 : 8 mm
l2 : 12 mm
l3 : 3 mm
t: 8 mm
r: 3 mm
b: 2.5 mm
Location hole D1 H7: 8 mm
Weight: 8 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 14 mm
d2 n6: 10 mm
d3 -0.01 -0.05: 14 mm
d4 : M4
l1 : 10 mm
l2 : 14 mm
l3 : 3.5 mm
t: 8 mm
r: 3.5 mm
b: 3.76 mm
Location hole D1 H7: 10 mm
Weight: 16 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 16 mm
d2 n6: 12 mm
d3 -0.01 -0.05: 16 mm
d4 : M5
l1 : 12 mm
l2 : 16 mm
l3 : 4 mm
t: 10 mm
r: 4 mm
b: 4.3 mm
Location hole D1 H7: 12 mm
Weight: 25 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 20 mm
d2 n6: 14 mm
d3 -0.01 -0.05: 20 mm
d4 : M5
l1 : 14 mm
l2 : 20 mm
l3 : 5 mm
t: 10 mm
r: 5 mm
b: 5 mm
Location hole D1 H7: 14 mm
Weight: 46 g
show article view
Version:
with ball end flattened
Material:
Tool steel, hardened, blackened and ground
More details
with ball end flattened – picture 2, Tool steel
d1 g6: 22 mm
d2 n6: 16 mm
d3 -0.01 -0.05: 22 mm
d4 : M5
l1 : 16 mm
l2 : 22 mm
l3 : 5.5 mm
t: 10 mm
r: 5.5 mm
b: 5 mm
Location hole D1 H7: 16 mm
Weight: 63 g
show article view
Material
Tool steel, hardened, blackened and ground
Stainless steel 1.4305, ground, surface heat-treated
Datasheet EH 22630. Locating Pins – with ball end
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.