Hinges stainless steel

EH 25162.

These hinges from stainless steel are characterised by the compact design.

The hinge pins are form-fit pressed and are therefore suitable for use in case of strong vibrations and shocks.

Appropriate friction pairings of the hinge components and the lubrication reduce abrasion to a minimum.

The version with centering steps avoids lateral slipping under high loads and thus protects the fixing screws from unacceptable lateral forces.

Your selection resulted in 12 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel
Colour:
Version:
without centering steps
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25162.0035
CAD
Documents
Hinges
  • without centering steps – picture 1, dull blasted
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 109 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
without centering steps
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25162.0045
CAD
Documents
Hinges
  • without centering steps – picture 1, dull blasted
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 210 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
without centering steps
picture:
1
b1 [mm]:
80 mm
l1 [mm]:
80 mm
Article-No.:
25162.0075
CAD
Documents
Hinges
  • without centering steps – picture 1, dull blasted
  • b1: 80 mm
  • l1: 80 mm
  • b2: 50 mm
  • b3: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 470 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
without centering steps
picture:
1
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25162.0135
CAD
Documents
Hinges
  • without centering steps – picture 1, black
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 109 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
without centering steps
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25162.0145
CAD
Documents
Hinges
  • without centering steps – picture 1, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 210 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
without centering steps
picture:
1
b1 [mm]:
80 mm
l1 [mm]:
80 mm
Article-No.:
25162.0175
CAD
Documents
Hinges
  • without centering steps – picture 1, black
  • b1: 80 mm
  • l1: 80 mm
  • b2: 50 mm
  • b3: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 470 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with centering steps
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25162.0040
CAD
Documents
Hinges
  • with centering steps – picture 2, dull blasted
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 110 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with centering steps
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25162.0050
CAD
Documents
Hinges
  • with centering steps – picture 2, dull blasted
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 218 g
show article view
Hinges
Material:
Stainless steel
Colour:
Version:
with centering steps
picture:
2
b1 [mm]:
80 mm
l1 [mm]:
80 mm
Article-No.:
25162.0080
CAD
Documents
Hinges
  • with centering steps – picture 2, dull blasted
  • b1: 80 mm
  • l1: 80 mm
  • b2: 50 mm
  • b3: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 481 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with centering steps
picture:
2
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25162.0140
CAD
Documents
Hinges
  • with centering steps – picture 2, black
  • b1: 50 mm
  • l1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.3 mm
  • d2: 6 mm
  • d3: 9.5 mm
  • h1: 12.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4: 2 mm
  • h5: 13 mm
  • l2: 30 mm
  • Weight: 110 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with centering steps
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25162.0150
CAD
Documents
Hinges
  • with centering steps – picture 2, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 25.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • d3: 12.5 mm
  • h1: 16 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4: 3 mm
  • h5: 17 mm
  • l2: 36 mm
  • Weight: 218 g
show article view
Hinges
Material:
Stainless steel
Colour:
black
Version:
with centering steps
picture:
2
b1 [mm]:
80 mm
l1 [mm]:
80 mm
Article-No.:
25162.0180
CAD
Documents
Hinges
  • with centering steps – picture 2, black
  • b1: 80 mm
  • l1: 80 mm
  • b2: 50 mm
  • b3: 36 mm
  • d1: 10.3 mm
  • d2: 10 mm
  • d3: 14.5 mm
  • h1: 20 mm
  • h2: 10 mm
  • h3: 10.5 mm
  • h4: 4 mm
  • h5: 21 mm
  • l2: 50 mm
  • Weight: 481 g
show article view
Hinges

Material

Body

  • Stainless steel 1.4405, dull blasted
  • Stainless steel 1.4405, plastic-coated, black similar to RAL 9005, structure matt

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25162. Hinges – stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.