Hinges Zinc die-cast, with spring return

EH 25163.

Hinges from zinc die-cast with spring return allow doors to be automatically opened or closed.

The torque of the reset depends on the opening angle of the hinge (refer to the drawing). Endurance tests have shown that the torque of the reset does not change even after 100,000 cycles.

These hinges from zinc die-cast are characterised by their simple and timeless design.

Your selection resulted in 4 hits

Material
Colour
Version
picture
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Zinc die-cast
Colour:
silver
Version:
spring-loaded return closing
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0010
CAD
Documents
Hinges
  • spring-loaded return closing – picture 1, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 149 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
spring-loaded return closing
picture:
1
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0110
CAD
Documents
Hinges
  • spring-loaded return closing – picture 1, Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 149 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
silver
Version:
spring-loaded return opening
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0015
CAD
Documents
Hinges
  • spring-loaded return opening – picture 2, Zinc die-cast, silver
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 146 g
show article view
Hinges
Material:
Zinc die-cast
Colour:
black
Version:
spring-loaded return opening
picture:
2
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25163.0115
CAD
Documents
Hinges
  • spring-loaded return opening – picture 2, Zinc die-cast, black
  • b1: 60 mm
  • l1: 60 mm
  • b2: 36 mm
  • b3: 20 mm
  • d1: 8.3 mm
  • h1: 18.5 mm
  • h2: 7.5 mm
  • h3: 9.5 mm
  • h4: 19 mm
  • l2: 36 mm
  • Operating temperature range max.: 80 °C
  • Weight: 146 g
show article view
Hinges

Material

Body

  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Spring

  • Spring steel wire

Covering

  • Thermoplastic POM
Title
Category
Type
Direct download
Download basket
Datasheet EH 25163. Hinges – Zinc die-cast, with spring return
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.