Hinges

EH 25160.

These hinges are characterised by their compact and stable construction.

Your selection resulted in 20 hits

Material
Colour
b1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Zinc die-cast, chromed
Colour:
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.0005
CAD
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.3 mm
  • h4 +0.5: 8.6 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Zinc die-cast, chromed
Colour:
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0010
CAD
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 40 mm
  • b2: 25 mm
  • b3: 14 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
show article view
Hinges
Material:
Zinc die-cast, chromed
Colour:
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25160.0015
CAD
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 50 mm
  • b2: 30 mm
  • b3: 18.5 mm
  • d1: 6.4 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • Weight: 88 g
show article view
Hinges
Material:
Zinc die-cast, chromed
Colour:
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25160.0020
CAD
Documents
Hinges
  • Zinc die-cast, chromed
  • b1: 60 mm
  • b2: 36 mm
  • b3: 21.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4 +0.5: 17 mm
  • l1: 60 mm
  • l2: 36 mm
  • Weight: 165 g
show article view
Hinges
Material:
Zinc die-cast, silver
Colour:
silver
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.0105
CAD
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.3 mm
  • h4 +0.5: 8.6 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Zinc die-cast, silver
Colour:
silver
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0110
CAD
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 40 mm
  • b2: 25 mm
  • b3: 14 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
show article view
Hinges
Material:
Zinc die-cast, silver
Colour:
silver
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25160.0115
CAD
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 50 mm
  • b2: 30 mm
  • b3: 18.5 mm
  • d1: 6.4 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • Weight: 88 g
show article view
Hinges
Material:
Zinc die-cast, silver
Colour:
silver
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25160.0120
CAD
Documents
Hinges
  • Zinc die-cast, silver
  • b1: 60 mm
  • b2: 36 mm
  • b3: 21.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4 +0.5: 17 mm
  • l1: 60 mm
  • l2: 36 mm
  • Weight: 165 g
show article view
Hinges
Material:
Zinc die-cast, black
Colour:
black
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.0205
CAD
Documents
Hinges
  • Zinc die-cast, black
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.3 mm
  • h4 +0.5: 8.6 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Zinc die-cast, black
Colour:
black
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0210
CAD
Documents
Hinges
  • Zinc die-cast, black
  • b1: 40 mm
  • b2: 25 mm
  • b3: 14 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
show article view
Hinges
Material:
Zinc die-cast, black
Colour:
black
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25160.0215
CAD
Documents
Hinges
  • Zinc die-cast, black
  • b1: 50 mm
  • b2: 30 mm
  • b3: 18.5 mm
  • d1: 6.4 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • Weight: 88 g
show article view
Hinges
Material:
Zinc die-cast, black
Colour:
black
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25160.0220
CAD
Documents
Hinges
  • Zinc die-cast, black
  • b1: 60 mm
  • b2: 36 mm
  • b3: 21.5 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4 +0.5: 17 mm
  • l1: 60 mm
  • l2: 36 mm
  • Weight: 165 g
show article view
Hinges
Material:
Stainless steel
Colour:
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.0305
CAD
Documents
Hinges
  • Stainless steel
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.3 mm
  • h4 +0.5: 8.6 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 19 g
show article view
Hinges
Material:
Stainless steel
Colour:
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.0310
CAD
Documents
Hinges
  • Stainless steel
  • b1: 40 mm
  • b2: 25 mm
  • b3: 16 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 48 g
show article view
Hinges
Material:
Stainless steel
Colour:
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25160.0315
CAD
Documents
Hinges
  • Stainless steel
  • b1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.4 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • Weight: 88 g
show article view
Hinges
Material:
Stainless steel
Colour:
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25160.0320
CAD
Documents
Hinges
  • Stainless steel
  • b1: 60 mm
  • b2: 36 mm
  • b3: 26 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4 +0.5: 17 mm
  • l1: 60 mm
  • l2: 36 mm
  • Weight: 165 g
show article view
Hinges
Material:
Stainless steel A4
Colour:
b1 [mm]:
30 mm
l1 [mm]:
30 mm
Article-No.:
25160.1305
Documents
Hinges
  • Stainless steel A4
  • b1: 30 mm
  • b2: 18 mm
  • b3: 10.7 mm
  • d1: 4.3 mm
  • d2: 3 mm
  • h1: 7.5 mm
  • h2: 4 mm
  • h3: 4.3 mm
  • h4 +0.5: 8.6 mm
  • l1: 30 mm
  • l2: 18 mm
  • Weight: 23 g
show article view
Hinges
Material:
Stainless steel A4
Colour:
b1 [mm]:
40 mm
l1 [mm]:
40 mm
Article-No.:
25160.1310
Documents
Hinges
  • Stainless steel A4
  • b1: 40 mm
  • b2: 25 mm
  • b3: 16 mm
  • d1: 5.3 mm
  • d2: 4 mm
  • h1: 9 mm
  • h2: 5 mm
  • h3: 5.5 mm
  • h4 +0.5: 11 mm
  • l1: 40 mm
  • l2: 25 mm
  • Weight: 57 g
show article view
Hinges
Material:
Stainless steel A4
Colour:
b1 [mm]:
50 mm
l1 [mm]:
50 mm
Article-No.:
25160.1315
Documents
Hinges
  • Stainless steel A4
  • b1: 50 mm
  • b2: 30 mm
  • b3: 21 mm
  • d1: 6.4 mm
  • d2: 6 mm
  • h1: 11.5 mm
  • h2: 6 mm
  • h3: 6.5 mm
  • h4 +0.5: 13 mm
  • l1: 50 mm
  • l2: 30 mm
  • Weight: 110 g
show article view
Hinges
Material:
Stainless steel A4
Colour:
b1 [mm]:
60 mm
l1 [mm]:
60 mm
Article-No.:
25160.1320
Documents
Hinges
  • Stainless steel A4
  • b1: 60 mm
  • b2: 36 mm
  • b3: 26 mm
  • d1: 8.3 mm
  • d2: 8 mm
  • h1: 15 mm
  • h2: 8 mm
  • h3: 8.5 mm
  • h4 +0.5: 17 mm
  • l1: 60 mm
  • l2: 36 mm
  • Weight: 210 g
show article view
Hinges

Material

Body

  • Zinc die-cast, chromed
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
  • Stainless steel 1.4308
  • Stainless steel 1.4408, dull blasted

Axis

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet EH 25160. Hinges
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.