Connecting Elements hydraulically operated, single acting with lifting-off

EH 1990.

Your selection resulted in 1 hits

Holding force [N]
Centering accuracy < [mm]
Release pressure max. [bar]

More details

Article-No.
CAD / Documents
Price [$]
Available
Holding force [N]:
20000 N
Centering accuracy < [mm]:
< 0.01 mm
Release pressure max. [bar]:
60 bar – 80 bar
Article-No.:
1990.080
CAD
Documents
Connecting Elements
  • Holding force: 20000 N
  • Centering accuracy: < 0.01 mm
  • Release pressure max.: 60 bar – 80 bar
  • Weight: 4 kg
show article view
Connecting Elements

Material

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Assembly and operating instructions Zero-Point Clamping System - 1990.080
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Datasheet EH 1990. Connecting Elements – hydraulically operated, single acting with lifting-off
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Example of application Zero-Point Clamping System
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.