Thrust Angles

EH 1120.400 - EH 1122.300

Your selection resulted in 8 hits

System
b [mm]
h6 [mm]
Position of web

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V70
b [mm]:
37 mm
h6 [mm]:
-
Position of web:
left
Article-No.:
1120.400
CAD
Documents
Thrust Angles
  • System: V70
  • b: 37 mm
  • h1: 140 mm
  • h3: 69 mm
  • h4: 104 mm
  • Position of web: left
  • Weight: 1546 g
show article view
Thrust Angles
System:
V70
b [mm]:
37 mm
h6 [mm]:
174 mm
Position of web:
left
Article-No.:
1120.500
CAD
Documents
Thrust Angles
  • System: V70
  • b: 37 mm
  • h1: 200 mm
  • h3: 69 mm
  • h4: 104 mm
  • h5: 139 mm
  • Position of web: left
  • h6: 174 mm
  • Weight: 1820 g
show article view
Thrust Angles
System:
V70
b [mm]:
37 mm
h6 [mm]:
-
Position of web:
right
Article-No.:
1121.000
CAD
Documents
Thrust Angles
  • System: V70
  • b: 37 mm
  • h1: 140 mm
  • h3: 69 mm
  • h4: 104 mm
  • Position of web: right
  • Weight: 1450 g
show article view
Thrust Angles
System:
V70
b [mm]:
37 mm
h6 [mm]:
174 mm
Position of web:
right
Article-No.:
1121.100
CAD
Documents
Thrust Angles
  • System: V70
  • b: 37 mm
  • h1: 200 mm
  • h3: 69 mm
  • h4: 104 mm
  • h5: 139 mm
  • Position of web: right
  • h6: 174 mm
  • Weight: 1840 g
show article view
Thrust Angles
System:
V70
b [mm]:
66 mm
h6 [mm]:
-
Position of web:
left
Article-No.:
1121.600
CAD
Documents
Thrust Angles
  • System: V70
  • b: 66 mm
  • h1: 140 mm
  • h3: 69 mm
  • h4: 104 mm
  • Position of web: left
  • Weight: 2970 g
show article view
Thrust Angles
System:
V70
b [mm]:
66 mm
h6 [mm]:
174 mm
Position of web:
left
Article-No.:
1121.700
CAD
Documents
Thrust Angles
  • System: V70
  • b: 66 mm
  • h1: 200 mm
  • h3: 69 mm
  • h4: 104 mm
  • h5: 139 mm
  • Position of web: left
  • h6: 174 mm
  • Weight: 3753 g
show article view
Thrust Angles
System:
V70
b [mm]:
66 mm
h6 [mm]:
-
Position of web:
right
Article-No.:
1122.200
CAD
Documents
Thrust Angles
  • System: V70
  • b: 66 mm
  • h1: 140 mm
  • h3: 69 mm
  • h4: 104 mm
  • Position of web: right
  • Weight: 2970 g
show article view
Thrust Angles
System:
V70
b [mm]:
66 mm
h6 [mm]:
174 mm
Position of web:
right
Article-No.:
1122.300
CAD
Documents
Thrust Angles
  • System: V70
  • b: 66 mm
  • h1: 200 mm
  • h3: 69 mm
  • h4: 104 mm
  • h5: 139 mm
  • Position of web: right
  • h6: 174 mm
  • Weight: 3466 g
show article view
Thrust Angles

Material

  • Grey cast iron, phosphatized, ground
Title
Category
Type
Direct download
Download basket
Datasheet EH 1120.400 - EH 1122.300 Thrust Angles
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.