Mounting Blocks V70eco

EH 1211.100

V70eco mounting blocks are a further development of the established V70 product line, optimized in quality and price.

They are fully compatible with the existing V70 T-slot System.

Your selection resulted in 1 hits

System
b1 [mm]
l1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
System:
V70
b1 [mm]:
40 mm
l1 [mm]:
70 mm
h1 [mm]:
70 mm
Article-No.:
1211.100
CAD
Documents
Mounting Blocks
  • System: V70
  • b1: 40 mm
  • l1: 70 mm
  • b2: 14 mm
  • b3: 24 mm
  • l2: 35 mm
  • h1: 70 mm
  • h2: 10 mm
  • h3: 20 mm
  • h4: 35 mm
  • d1: 12.25 mm
  • d2: M8
  • Weight: 1013 g
show article view
Mounting Blocks

Material

  • Tool steel, high-strength
Title
Category
Type
Direct download
Download basket
Datasheet EH 1211.100 Mounting Blocks – V70eco
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.