1104.800 - Clamping Angles
modular design

The modular clamping angle is a unit consisting of a support plate and two base plates. Assembly or disassembly is possible within a very short time. The base plates used correspond to the respective standard version.

This article 1104.800 - Clamping Angles modular design / () is one variant of the article group Clamping Angles modular design (EH 1104.700 - EH 1104.900)

System
Article-No.
Documents
Price [$]
Available
System:
V70
Article-No.:
1104.800
Documents
Clamping Angles
  • System: V70
  • Weight: 174 kg
Clamping Angles

Material

Body

  • Grey cast iron GG

Base plate

  • Steel, case-hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 1104.800
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.