Stops cylindrical

EH 23280.

The T-slot guide enables a quick and precise location of the workpiece. The cylindrical form of the stop facilitates to determine the 0-point coordinate. The short form, which is ground to a height tolerance of ± 0,01 mm, can also be used for locating.

Your selection resulted in 2 hits

T-slot size [mm]
l1 [mm]
a -0.6 [mm]
d ±0.01 [mm]
h [mm]
l2 [mm]
Screw ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
T-slot size [mm]:
14 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 35 mm
Article-No.:
23280.0114
CAD
Documents
Stops
  • System: V70
  • T-slot size: 14 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 35 mm
  • Weight: 203 g
show article view
Stops
T-slot size [mm]:
14 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 60 mm
Article-No.:
23280.0214
CAD
Documents
Stops
  • System: V70
  • T-slot size: 14 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 60 mm
  • Weight: 354 g
show article view
Stops

Material

Stop

  • Steel, case-hardened, ground

Holding plate

  • Steel, blackened

Screw

  • Steel, quality 8.8 (ISO 4762)
Title
Category
Type
Direct download
Download basket
Datasheet EH 23280. Stops – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.