22690.0443 - Pins

To be used as seats, stops and thrust pads.

This article 22690.0443 - Pins / with female thread, bearing surface spherical (h ±0.1: 30 mm, d1: M16) is one variant of the article group Pins (EH 22690.)

Version
picture
h [mm]
d1 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with female thread, bearing surface spherical
picture:
5
h [mm]:
30 mm
d1 [mm]:
M16
Article-No.:
22690.0443
Documents
Pins
  • with female thread, bearing surface spherical – picture 5
  • System: L16
  • h ±0.1: 30 mm
  • d1: M16
  • d2: 33 mm
  • l: 30 mm
  • t: 20 mm
  • WS: 30 mm
  • Tightening torque1) max.: 206 Nm
  • Weight: 136 g
Pins

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22690.0443
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.