U-Handles with support washer

EH 24310.

U-handles are used, for example, on machine doors, furniture doors, cabinet doors, drawers and drawer units.

These rounded U-handles are characterised by their ergonomic and stable construction and their simple and timeless design.

Your selection resulted in 49 hits

Material
d1 [mm]
l ±0.5 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
10 mm
l ±0.5 [mm]:
235 mm
h [mm]:
43 mm
Article-No.:
24310.0670
CAD
Documents
U-Handles
  • Stainless steel
  • d1: 10 mm
  • l ±0.5: 235 mm
  • d2: M5
  • d3: 15 mm
  • h: 43 mm
  • r: 12 mm
  • t min.: 12 mm
  • Weight: 183 g
show article view
U-Handles

Material

Handle

  • Steel, chromium-plated
  • Steel, plastic coated, black
  • Stainless steel 1.4305, dull blasted

Support washer

  • Zinc die-cast, nickel-plated
  • Stainless steel

Assembly

The supporting washer provides a good bearing surface. Suitable washers are joined in loose form.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24310. U-Handles – with support washer
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.