Tubular handles are used, for example, on machine doors.
These tubular handles made of aluminium are characterised by their ergonomic and robust construction and modern design. This version is equipped with angled handle legs (legs).
This article 24321.0605 - Tubular Handles front mounting / (d1: 28 mm, l1 ±0.25: 250 mm) is one variant of the article group Tubular Handles front mounting (EH 24321.)
Handle
Handle shank
Cap
Covering
Special types on request.
The handles can be mounted to the component from the front (operating side) using cylinder screws. The hole is closed with a plastic covering.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels