Ball Knobs metal types similar to DIN 319

EH 24561.

Your selection resulted in 17 hits

Material
d1 [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel, polished, bright
d1 [mm]:
16 mm
d2 [mm]:
M4
Article-No.:
24561.0016
CAD
Documents
Ball Knobs
  • Steel
  • d1: 16 mm
  • d2: M4
  • d3: ~ 8 mm
  • h: ~ 15 mm
  • t1 min.: 7 mm
  • Weight: 16 g
show article view
Ball Knobs
Material:
Steel, polished, bright
d1 [mm]:
20 mm
d2 [mm]:
M5
Article-No.:
24561.0020
CAD
Documents
Ball Knobs
  • Steel
  • d1: 20 mm
  • d2: M5
  • d3: ~ 12 mm
  • h: ~ 18 mm
  • t1 min.: 9 mm
  • Weight: 26 g
show article view
Ball Knobs
Material:
Steel, polished, bright
d1 [mm]:
25 mm
d2 [mm]:
M6
Article-No.:
24561.0025
CAD
Documents
Ball Knobs
  • Steel
  • d1: 25 mm
  • d2: M6
  • d3: ~ 15 mm
  • h: ~ 22.5 mm
  • t1 min.: 11 mm
  • Weight: 58 g
show article view
Ball Knobs
Material:
Steel, polished, bright
d1 [mm]:
32 mm
d2 [mm]:
M8
Article-No.:
24561.0032
CAD
Documents
Ball Knobs
  • Steel
  • d1: 32 mm
  • d2: M8
  • d3: ~ 18 mm
  • h: ~ 29 mm
  • t1 min.: 14.5 mm
  • Weight: 116 g
show article view
Ball Knobs
Material:
Steel, polished, bright
d1 [mm]:
40 mm
d2 [mm]:
M10
Article-No.:
24561.0040
CAD
Documents
Ball Knobs
  • Steel
  • d1: 40 mm
  • d2: M10
  • d3: ~ 22 mm
  • h: ~ 37 mm
  • t1 min.: 18 mm
  • Weight: 241 g
show article view
Ball Knobs
Material:
Steel, polished, bright
d1 [mm]:
50 mm
d2 [mm]:
M12
Article-No.:
24561.0050
CAD
Documents
Ball Knobs
  • Steel
  • d1: 50 mm
  • d2: M12
  • d3: ~ 27 mm
  • h: ~ 46 mm
  • t1 min.: 21 mm
  • Weight: 475 g
show article view
Ball Knobs
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
16 mm
d2 [mm]:
M4
Article-No.:
24561.0216
CAD
Documents
Ball Knobs
  • Stainless steel
  • d1: 16 mm
  • d2: M4
  • d3: ~ 8 mm
  • h: ~ 15 mm
  • t1 min.: 7 mm
  • Weight: 16 g
show article view
Ball Knobs
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
20 mm
d2 [mm]:
M5
Article-No.:
24561.0220
CAD
Documents
Ball Knobs
  • Stainless steel
  • d1: 20 mm
  • d2: M5
  • d3: ~ 12 mm
  • h: ~ 18 mm
  • t1 min.: 9 mm
  • Weight: 26 g
show article view
Ball Knobs
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
25 mm
d2 [mm]:
M6
Article-No.:
24561.0225
CAD
Documents
Ball Knobs
  • Stainless steel
  • d1: 25 mm
  • d2: M6
  • d3: ~ 15 mm
  • h: ~ 22.5 mm
  • t1 min.: 11 mm
  • Weight: 58 g
show article view
Ball Knobs
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
32 mm
d2 [mm]:
M8
Article-No.:
24561.0232
CAD
Documents
Ball Knobs
  • Stainless steel
  • d1: 32 mm
  • d2: M8
  • d3: ~ 18 mm
  • h: ~ 29 mm
  • t1 min.: 14.5 mm
  • Weight: 116 g
show article view
Ball Knobs
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
40 mm
d2 [mm]:
M10
Article-No.:
24561.0240
CAD
Documents
Ball Knobs
  • Stainless steel
  • d1: 40 mm
  • d2: M10
  • d3: ~ 22 mm
  • h: ~ 37 mm
  • t1 min.: 18 mm
  • Weight: 241 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
16 mm
d2 [mm]:
M4
Article-No.:
24561.0116
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 16 mm
  • d2: M4
  • d3: ~ 8 mm
  • h: ~ 15 mm
  • t1 min.: 7 mm
  • Weight: 16 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
20 mm
d2 [mm]:
M5
Article-No.:
24561.0120
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 20 mm
  • d2: M5
  • d3: ~ 12 mm
  • h: ~ 18 mm
  • t1 min.: 9 mm
  • Weight: 26 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
25 mm
d2 [mm]:
M6
Article-No.:
24561.0125
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 25 mm
  • d2: M6
  • d3: ~ 15 mm
  • h: ~ 22.5 mm
  • t1 min.: 11 mm
  • Weight: 58 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
32 mm
d2 [mm]:
M8
Article-No.:
24561.0132
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 32 mm
  • d2: M8
  • d3: ~ 18 mm
  • h: ~ 29 mm
  • t1 min.: 14.5 mm
  • Weight: 116 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
40 mm
d2 [mm]:
M10
Article-No.:
24561.0140
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 40 mm
  • d2: M10
  • d3: ~ 22 mm
  • h: ~ 37 mm
  • t1 min.: 18 mm
  • Weight: 241 g
show article view
Ball Knobs
Material:
Aluminium, polished
d1 [mm]:
50 mm
d2 [mm]:
M12
Article-No.:
24561.0150
CAD
Documents
Ball Knobs
  • Aluminium AI
  • d1: 50 mm
  • d2: M12
  • d3: ~ 27 mm
  • h: ~ 46 mm
  • t1 min.: 21 mm
  • Weight: 475 g
show article view
Ball Knobs

Material

  • Steel, polished, bright
  • Stainless steel 1.4305, dull blasted
  • Aluminium, polished

Notes

Supplement DIN 319 Form C about metallic versions.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24561. Ball Knobs – metal types similar to DIN 319
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.