Clamping Nuts welded, double-sided

EH 24470.

Allows for two-handed operating.

Your selection resulted in 10 hits

Material
l ~ [mm]
d1 [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Material:
Steel, zinc-plated by galvanization
l ~ [mm]:
~ 47.5 mm
d1 [mm]:
M8
Article-No.:
24470.0706
CAD
Documents
Clamping Nuts
  • Steel
  • l: ~ 47.5 mm
  • d1: M8
  • d2: 16 mm
  • d3: 10 mm
  • h1: 12.5 mm
  • h2: 26 mm
  • Weight: 63 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l ~ [mm]:
~ 59.5 mm
d1 [mm]:
M10
Article-No.:
24470.0708
CAD
Documents
Clamping Nuts
  • Steel
  • l: ~ 59.5 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: 32 mm
  • Weight: 116 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l ~ [mm]:
~ 75.5 mm
d1 [mm]:
M12
Article-No.:
24470.0710
CAD
Documents
Clamping Nuts
  • Steel
  • l: ~ 75.5 mm
  • d1: M12
  • d2: 25 mm
  • d3: 14 mm
  • h1: 19 mm
  • h2: 40 mm
  • Weight: 210 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l ~ [mm]:
~ 94.5 mm
d1 [mm]:
M16
Article-No.:
24470.0712
CAD
Documents
Clamping Nuts
  • Steel
  • l: ~ 94.5 mm
  • d1: M16
  • d2: 32 mm
  • d3: 18 mm
  • h1: 25 mm
  • h2: 52 mm
  • Weight: 432 g
show article view
Clamping Nuts
Material:
Steel, zinc-plated by galvanization
l ~ [mm]:
~ 118 mm
d1 [mm]:
M20
Article-No.:
24470.0716
CAD
Documents
Clamping Nuts
  • Steel
  • l: ~ 118 mm
  • d1: M20
  • d2: 40 mm
  • d3: 20 mm
  • h1: 31 mm
  • h2: 62 mm
  • Weight: 716 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l ~ [mm]:
~ 47.5 mm
d1 [mm]:
M8
Article-No.:
24470.0806
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l: ~ 47.5 mm
  • d1: M8
  • d2: 16 mm
  • d3: 10 mm
  • h1: 12.5 mm
  • h2: 26 mm
  • Weight: 63 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l ~ [mm]:
~ 59.5 mm
d1 [mm]:
M10
Article-No.:
24470.0808
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l: ~ 59.5 mm
  • d1: M10
  • d2: 20 mm
  • d3: 12 mm
  • h1: 15 mm
  • h2: 32 mm
  • Weight: 116 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l ~ [mm]:
~ 75.5 mm
d1 [mm]:
M12
Article-No.:
24470.0810
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l: ~ 75.5 mm
  • d1: M12
  • d2: 25 mm
  • d3: 14 mm
  • h1: 19 mm
  • h2: 40 mm
  • Weight: 210 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l ~ [mm]:
~ 94.5 mm
d1 [mm]:
M16
Article-No.:
24470.0812
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l: ~ 94.5 mm
  • d1: M16
  • d2: 32 mm
  • d3: 18 mm
  • h1: 25 mm
  • h2: 52 mm
  • Weight: 432 g
show article view
Clamping Nuts
Material:
Stainless steel 1.4301, dull blasted
l ~ [mm]:
~ 118 mm
d1 [mm]:
M20
Article-No.:
24470.0816
CAD
Documents
Clamping Nuts
  • Stainless steel
  • l: ~ 118 mm
  • d1: M20
  • d2: 40 mm
  • d3: 20 mm
  • h1: 31 mm
  • h2: 62 mm
  • Weight: 716 g
show article view
Clamping Nuts

Material

  • Steel, zinc-plated by galvanization
  • Stainless steel 1.4301, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24470. Clamping Nuts – welded, double-sided
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.