Star Grip Screws similar to DIN 6336, stainless steel

EH 24741.

These star grip screws are manufactured according to DIN 6336, but it is a version without dirty edges. This makes these star grip screws suitable for all areas of application with high hygienic requirements.

Your selection resulted in 12 hits

Screw
d1 [mm]
d2 [mm]
l ~ [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
Screw:
Stainless steel 1.4305
d1 [mm]:
40 mm
d2 [mm]:
M8
l ~ [mm]:
~ 20 mm
Article-No.:
24741.0005
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: ~ 20 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 12 mm
  • Weight: 89 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
40 mm
d2 [mm]:
M8
l ~ [mm]:
~ 25 mm
Article-No.:
24741.0010
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: ~ 25 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 12 mm
  • Weight: 87 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
40 mm
d2 [mm]:
M8
l ~ [mm]:
~ 30 mm
Article-No.:
24741.0015
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: ~ 30 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 12 mm
  • Weight: 97 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
40 mm
d2 [mm]:
M8
l ~ [mm]:
~ 40 mm
Article-No.:
24741.0020
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: ~ 40 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 12 mm
  • Weight: 93 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
50 mm
d2 [mm]:
M10
l ~ [mm]:
~ 20 mm
Article-No.:
24741.0025
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: ~ 20 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 15 mm
  • Weight: 171 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
50 mm
d2 [mm]:
M10
l ~ [mm]:
~ 25 mm
Article-No.:
24741.0030
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: ~ 25 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 15 mm
  • Weight: 172 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
50 mm
d2 [mm]:
M10
l ~ [mm]:
~ 30 mm
Article-No.:
24741.0035
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: ~ 30 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 15 mm
  • Weight: 177 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
50 mm
d2 [mm]:
M10
l ~ [mm]:
~ 45 mm
Article-No.:
24741.0040
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: ~ 45 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 15 mm
  • Weight: 187 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
50 mm
d2 [mm]:
M10
l ~ [mm]:
~ 55 mm
Article-No.:
24741.0045
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: ~ 55 mm
  • d3: 18 mm
  • h1: 32 mm
  • h2: 15 mm
  • Weight: 194 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
63 mm
d2 [mm]:
M12
l ~ [mm]:
~ 30 mm
Article-No.:
24741.0050
CAD
Documents
Star Grip Screws
  • d1: 63 mm
  • d2: M12
  • l: ~ 30 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 19 mm
  • Weight: 343 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
63 mm
d2 [mm]:
M12
l ~ [mm]:
~ 40 mm
Article-No.:
24741.0055
CAD
Documents
Star Grip Screws
  • d1: 63 mm
  • d2: M12
  • l: ~ 40 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 19 mm
  • Weight: 338 g
show article view
Star Grip Screws
Screw:
Stainless steel 1.4305
d1 [mm]:
63 mm
d2 [mm]:
M12
l ~ [mm]:
~ 50 mm
Article-No.:
24741.0060
CAD
Documents
Star Grip Screws
  • d1: 63 mm
  • d2: M12
  • l: ~ 50 mm
  • d3: 20 mm
  • h1: 40 mm
  • h2: 19 mm
  • Weight: 329 g
show article view
Star Grip Screws

Material

Handle

  • Stainless steel 1.4308, precision casting, matt blasted

Screw

  • Stainless steel 1.4305
Title
Category
Type
Direct download
Download basket
Datasheet EH 24741. Star Grip Screws – similar to DIN 6336, stainless steel
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.