Star Grip Screws Stainless steel

EH 24690.

Your selection resulted in 9 hits

d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [$]
Available
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
20 mm
Article-No.:
24690.0140
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: 20 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 50 g
show article view
Star Grip Screws
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
30 mm
Article-No.:
24690.0142
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: 30 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 55 g
show article view
Star Grip Screws
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24690.0144
CAD
Documents
Star Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • d3: 14 mm
  • h1: ~ 24 mm
  • h2: ~ 12 mm
  • Weight: 57 g
show article view
Star Grip Screws
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
20 mm
Article-No.:
24690.0150
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: 20 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 95 g
show article view
Star Grip Screws
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24690.0152
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 97 g
show article view
Star Grip Screws
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
40 mm
Article-No.:
24690.0154
CAD
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: 40 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 102 g
show article view
Star Grip Screws
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24690.0160
CAD
Documents
Star Grip Screws
  • d1: 60 mm
  • d2: M12
  • l: 30 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 155 g
show article view
Star Grip Screws
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24690.0162
CAD
Documents
Star Grip Screws
  • d1: 60 mm
  • d2: M12
  • l: 40 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 162 g
show article view
Star Grip Screws
d1 [mm]:
60 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24690.0164
CAD
Documents
Star Grip Screws
  • d1: 60 mm
  • d2: M12
  • l: 50 mm
  • d3: 20 mm
  • h1: ~ 37.5 mm
  • h2: ~ 20 mm
  • Weight: 169 g
show article view
Star Grip Screws

Material

Handle

  • Stainless steel 1.4301, dull blasted

Screw

  • Stainless steel 1.4301

Notes

Grip: Sheet-iron drawn. Hub: Butt-welded

Title
Category
Type
Direct download
Download basket
Datasheet EH 24690. Star Grip Screws – Stainless steel
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.