24450.0136 - Machine Handles
DIN 39

Version
picture
Material
d1 [mm]
d2 h8 [mm]
d3 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
36 mm
d2 h8 [mm]:
-
d3 [mm]:
M16
Article-No.:
24450.0136
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 36 mm
  • d3: M16
  • d4 h13: 22 mm
  • l1: ~ 112 mm
  • l2: 26 mm
  • l3: 14 mm
  • Weight: 509 g
  • WS: 8 mm
Machine Handles

Material

  • Steel, turned, zinc-plated by galvanization, passivated
Title
Category
Type
Direct download
Download basket
Datasheet 24450.0136
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.