24450.0125 - Machine Handles
DIN 39

Version
picture
Material
d1 [mm]
d2 h8 [mm]
d3 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
25 mm
d2 h8 [mm]:
-
d3 [mm]:
M10
Article-No.:
24450.0125
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 25 mm
  • d3: M10
  • d4 h13: 16 mm
  • l1: ~ 80 mm
  • l2: 14 mm
  • l3: 10 mm
  • Weight: 175 g
  • WS: 5 mm
Machine Handles

Material

  • Steel, turned, zinc-plated by galvanization, passivated
Title
Category
Type
Direct download
Download basket
Datasheet 24450.0125
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.