24532.0126 - Folding Handles
rotating

d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
26 mm
d2 [mm]:
M6
Article-No.:
24532.0126
Documents
Folding Handles
  • Stainless steel
  • d1: 26 mm
  • d2: M6
  • d3: 20 mm
  • l1: ~ 102 mm
  • l2: 19.5 mm
  • l3: 6 mm
  • l4: ~ 95 mm
  • l5: 10.5 mm
  • Operating temperature range max.: 110 °C
  • Weight: 137 g
Folding Handles

Material

Axle part

  • Stainless steel 1.4305

Handle

  • Thermoplastic, black, dull

Operation

In the operating position the handle is locked. To move the handle to the rest position, it must be pulled out axially and flipped round.

Title
Category
Type
Direct download
Download basket
Datasheet 24532.0126
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.