24530.0220 - Cylindrical Handles
rotating

Cylindrical handle
Axle part
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Cylindrical handle:
Thermosetting plastic PF 31, black
Axle part:
Stainless steel 1.4305
d1 [mm]:
21 mm
d2 [mm]:
M6
Article-No.:
24530.0220
Documents
Cylindrical Handles
  • Thermosetting plastic, Stainless steel
  • d1: 21 mm
  • d2: M6
  • d3: 10 mm
  • d4: 17 mm
  • l1: 50 mm
  • l2: 13 mm
  • l3: 2.5 mm
  • WS: 3 mm
  • Operating temperature range max.: 110 °C
  • Weight: 42 g
Cylindrical Handles

Material

Axle part

  • Stainless steel 1.4305

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet 24530.0220
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.