24730.0101 - Palm Grip Screws
DIN 6335 plastic

Version
Material
d1 [mm]
d2 [mm]
l [mm]
Article-No.
Documents
Price [$]
Available
Version:
form L
Material:
Steel, zinc-plated by galvanization
d1 [mm]:
32 mm
d2 [mm]:
M6
l [mm]:
15 mm
Article-No.:
24730.0101
Documents
Palm Grip Screws
  • form L, Steel
  • d1: 32 mm
  • d2: M6
  • l: 15 mm
  • Operating temperature range max.: 110 °C
  • Weight: 11 g
Palm Grip Screws

Material

Handle

  • Thermosetting plastic PF 31, black similar to RAL 9005

Screw

  • Steel, zinc-plated by galvanization

Notes

Special types, e.g. differing lengths or screws from brass / stainless steel on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24730.0101
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.