24480.0312 - Knurled Nuts
DIN 6303

Version
picture
Material
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with pin hole, form B
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
d2 [mm]:
40 mm
Article-No.:
24480.0312
Documents
Knurled Nuts
  • with pin hole, form B – picture 2, Stainless steel
  • d1: M12
  • d2: 40 mm
  • d3: 32 mm
  • d4: 34 mm
  • d5 Predrilled: 3.9 mm
  • h: 24 mm
  • e: 4 mm
  • k: 16 mm
  • t: 10 mm
  • Weight: 121 g
  • Suitable straight pin DIN 7: 4,0 m6 x 32
Knurled Nuts

Material

  • Stainless steel 1.4305

Notes

Knurling pitch and knurling depth may differ from DIN.

Assembly

Form B: after being bored through the pin hole is to be situated within the tolerance field H7.

Title
Category
Type
Direct download
Download basket
Datasheet 24480.0312
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.