24480.0008 - Knurled Nuts
DIN 6303

Version
picture
Material
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without pin hole, form A
picture:
1
Material:
Free cutting steel, blackened
d1 [mm]:
M8
d2 [mm]:
30 mm
Article-No.:
24480.0008
Documents
Knurled Nuts
  • without pin hole, form A – picture 1, Free cutting steel
  • d1: M8
  • d2: 30 mm
  • d3: 20 mm
  • d4: 24 mm
  • h: 17 mm
  • k: 12 mm
  • t: 7 mm
  • Weight: 46 g
Knurled Nuts

Material

  • Free cutting steel, blackened

Notes

Knurling pitch and knurling depth may differ from DIN.

Assembly

Form B: after being bored through the pin hole is to be situated within the tolerance field H7.

Title
Category
Type
Direct download
Download basket
Datasheet 24480.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.