24600.0006 - Disc-Type Handwheels
light metal

There are gripping indentations on the rear sides.

For all handwheels, the hub is machined, rim is turned and mirror-finished on all sides. The unmachined raw surfaces have been blasted clean. Together with their mirror-polished rim, these handwheels therefore present a finish which generally does not require additional lacquering.

This article 24600.0006 - Disc-Type Handwheels light metal / without hub keyway, without cylindrical handle (d1: 100 mm, d2 H7: 12 mm) is one variant of the article group Disc-Type Handwheels light metal (EH 24600.)

Version
d1 [mm]
d2 H7 [mm]
Article-No.
Documents
Price [$]
Available
Version:
without hub keyway, without cylindrical handle
d1 [mm]:
100 mm
d2 H7 [mm]:
12 mm
Article-No.:
24600.0006
Documents
Disc-Type Handwheels
  • without hub keyway, without cylindrical handle
  • d1: 100 mm
  • d2 H7: 12 mm
  • d3: 28 mm
  • b: 14 mm
  • l1: 17 mm
  • l2: ~ 30 mm
  • Weight: 205 g
Disc-Type Handwheels

Material

Axle part

  • Steel, zinc-plated by galvanization

Handwheel

  • Aluminium permanent-mould casting

Assembly

Shaft-end washers EH 22270. for axial fastening.

Title
Category
Type
Direct download
Download basket
Datasheet 24600.0006
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.