24330.0030 - Crank Handles
DIN 469 straight with square end DIN 79

With these crank handles, the seam is ground and blasted. The hub is machined.

This article 24330.0030 - Crank Handles DIN 469 straight with square end DIN 79 / with rotating machine handle (EH 24460., DIN 98), form D (l: 100 mm, s H11: 12 mm) is one variant of the article group Crank Handles DIN 469 straight with square end DIN 79 (EH 24330.)

Version
l [mm]
s - H11 [mm]
Article-No.
Documents
Price [$]
Available
Version:
with rotating machine handle (EH 24460., DIN 98), form D
l [mm]:
100 mm
s H11 [mm]:
12 mm
Article-No.:
24330.0030
Documents
Crank Handles
  • with rotating machine handle (EH 24460., DIN 98), form D
  • l: 100 mm
  • s H11: 12 mm
  • e min.: 16.1 mm
  • d1: 12.6 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 21 mm
  • h3: 100 mm
  • d3 Machine handle ∅: 20 mm
  • Weight: 297 g
Crank Handles

Material

Machine handle

  • Steel, turned, zinc-plated by galvanization, passivated

Handle body

  • Nodular cast iron, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet 24330.0030
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.